N9067EM0E Pulse Measurement Application


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for N9042B-575, Frequency Range 2 Hz to 75 GHz


Release Date |
January 2024 |
S/W Version Date |
2023.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.

-
Added support for Frequency Mask Trigger (FMT) on N9032B PXA and N9042B UXA (requires N9032B-FT1 / FT2 or N9042B-FT1 / FT2, as appropriate)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Improved speed of saving and recalling very large *.MAT files (XSA-29915)


Release Date |
December 2022 |
S/W Version Date |
2022.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.34.05_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added support of N9032B PXA and N9042B UXA signal analyzers

-
Added Wrapped Phase trace support for Phase modulation pulse analysis
-
Added Cumulative Pulse Table support (2022.1201)


Release Date |
July 2022 |
S/W Version Date |
2022.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Measurement has been reactivated


Release Date |
July 2021 |
S/W Version Date |
2021.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.30.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Support wrapped phase trace and cumulative pulse table


Release Date |
June 2021 |
S/W Version Date |
2021.0201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.29.04.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added ability to save and recall Correction files (XSA-11600)


Release Date |
December 2020 |
S/W Version Date |
2020.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.28.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Modified behavior when Sweep Time Rules are set to Legacy to not use the Fast Sweeps normally enabled by option FS1


Release Date |
March 2020 |
S/W Version Date |
2020.0220 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.26.07.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added support for Custom BPSK


Release Date |
July 2018 |
S/W Version Date |
2018.0629 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.21.04.exe |

-
Enabled modulation analysis up to 1024 chip-long modulation, valid for BPSK and QPSK
-
Added support for Gate acquisition with Option B5X
-
Added support for Trigger Hysteresis level of Gate acquisition
-
Added support for X-COM recording file format (.xhdr) in the Recall menu: Measurement Data with Data Type = Recording
-
Added support for Matlab (.mat), HFDS (.hdf), 89600 VSA (.sdf) and X-COM recording (.xhdr) file formats in the Recall menu: Measurement Data with Data Type – Reference IQ
-
Added support for Score vs. Pulse number to the Scatter Trace X and Y
-
Added support for Global Center Frequency On|Off toggle key (for coupling the Center Frequency setting with RTSA)
-
Added support for Frame Length Knob increment multiply by x2, x3, x5, divide by /2, /3, and /5 to the Raster window
-
Added support for Frame color coding max and min to the Raster window


Release Date |
April 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.

NEW